JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Programmable bits for Noise Gate fine resolution threshold to a level -NGLVL(dBFS)
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | NGFR_HYST[10:3] | RW | 96h | dec2bin[(NGHYS*fs),19] fs=sampling rate in kHz |
NGFR_HYST[15:0] is the result of 19 bits processing with last three bits thrown away (000)
For 50 ms and 48ksps formula is: dec2bin[50*48,19]=dec2bin[2400,19]=0000000100101100000
Result: 01h in register 0x6F and 2Ch in register 0x70.