JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | ERC_EN | RW | 1h | Closed-loop edge
rate control is 0b = Disabled 1b = Enabled |
5-4 | EDGE_RATE[1:0] | RW | 0h | Class-D ERC
control 0h = 1 V/ns 1h = 0.5 V/ns 2h = 0.35 V/ns 3h = 0.25 V/ns |
3 | TFB_EN | RW | 0h | Thermal Foldback
is 0b = Disabled 1b = Enabled |
2-0 | HPF_FREQ_REC[2:0] | RW | 1h | Record Path DC
blocker -3dB corner frequency for 48/96 kHz sampling rates 0h = Disabled (filter bypassed) 1h = 2 Hz 2h = 50 Hz 3h = 100 Hz 4h = 200 Hz 5h = 400 Hz 6h = 800 Hz 7h = Reserved * For 44.1/88.2 kHz sampling rates divide the values from above by 1.0884 |