JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description | ||
---|---|---|---|---|---|---|
7-0 | BOP_TH0[7:0] | RW | 37h | BOP level 0 threshold | ||
Setting | BOP Threshold (V) - BOP_SRC=0 (VBAT1S Source) | BOP Threshold (V) - BOP_SRC=1 (PVDD Source) | ||||
00h | 2.7 | 5.5 | ||||
01h | 2.75 | 5.55 | ||||
02h | 2.8 | 5.6 | ||||
..... | ..... | ..... | ||||
37h | 5.45 | 8.3 | ||||
38h | 5.5 | 8.35 | ||||
39h | 0 | 8.4 | ||||
..... | 0 | ..... | ||||
D1h | 0 | 15.95 | ||||
D2h | 0 | 16 | ||||
D3h-FFh | 0 | 0 |