JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | BOP_RLS_RT1[2:0] | RW | 1h | BOP level 1 release rate time. 0h= 5 ms 1h = 10 ms 2h = 25 ms 3h = 50 ms 4h = 100 ms 5h = 250 ms 6h = 500 ms 7h = 1000 ms |
4-0 | BOP_MAX_ATTN1[4:0] | RW | 18h | BOP level 1 maximum attenuation. 0h = 0 dB 1h = -1 dB 2h = -2 dB .. Ch = -12 dB .. 1Eh = -30 dB 1Fh = -31 dB |