JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | SDOUT_HIZ6[7:0] | RW | 0h | Force '0' output control for slots 47 down to 40. This register to be programmed as zero in case the slot is not valid as per valid FSRATIO |