JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Addr | Register | Description | Section |
0x08 | DG_DC_VAL1 | Diagnostic DC Level | Section 8.9.114 |
0x09 | DG_DC_VAL2 | Diagnostic DC Level | Section 8.9.115 |
0x0A | DG_DC_VAL3 | Diagnostic DC Level | Section 8.9.116 |
0x0B | DG_DC_VAL4 | Diagnostic DC Level | Section 8.9.117 |
0x0C | LIM_TH_MAX1 | Limiter Maximum Threshold | Section 8.9.118 |
0x0D | LIM_TH_MAX2 | Limiter Maximum Threshold | Section 8.9.119 |
0x0E | LIM_TH_MAX3 | Limiter Maximum Threshold | Section 8.9.120 |
0x0F | LIM_TH_MAX4 | Limiter Maximum Threshold | Section 8.9.121 |
0x10 | LIM_TH_MIN1 | Limiter Minimum Threshold | Section 8.9.122 |
0x11 | LIM_TH_MIN2 | Limiter Minimum Threshold | Section 8.9.123 |
0x12 | LIM_TH_MIN3 | Limiter Minimum Threshold | Section 8.9.124 |
0x13 | LIM_TH_MIN4 | Limiter Minimum Threshold | Section 8.9.125 |
0x14 | LIM_INF_PT1 | Limiter Inflection Point | Section 8.9.126 |
0x15 | LIM_INF_PT2 | Limiter Inflection Point | Section 8.9.127 |
0x16 | LIM_INF_PT3 | Limiter Inflection Point | Section 8.9.128 |
0x17 | LIM_INF_PT4 | Limiter Inflection Point | Section 8.9.129 |
0x18 | LIM_SLOPE1 | Limiter Slope | Section 8.9.130 |
0x19 | LIM_SLOPE2 | Limiter Slope | Section 8.9.131 |
0x1A | LIM_SLOPE3 | Limiter Slope | Section 8.9.132 |
0x1B | LIM_SLOPE4 | Limiter Slope | Section 8.9.133 |
0x1C | TF_HLD1 | TFB Maximum Hold | Section 8.9.134 |
0x1D | TF_HLD2 | TFB Maximum Hold | Section 8.9.135 |
0x1E | TF_HLD3 | TFB Maximum Hold | Section 8.9.136 |
0x1F | TF_HLD4 | TFB Maximum Hold | Section 8.9.137 |
0x20 | TF_RLS1 | TFB Release Rate | Section 8.9.138 |
0x21 | TF_RLS2 | TFB Release Rate | Section 8.9.139 |
0x22 | TF_RLS3 | TFB Release Rate | Section 8.9.140 |
0x23 | TF_RLS4 | TFB Release Rate | Section 8.9.141 |
0x24 | TF_SLOPE1 | TFB Limiter Slope | Section 8.9.142 |
0x25 | TF_SLOPE2 | TFB Limiter Slope | Section 8.9.143 |
0x26 | TF_SLOPE3 | TFB Limiter Slope | Section 8.9.144 |
0x27 | TF_SLOPE4 | TFB Limiter Slope | Section 8.9.145 |
0x28 | TF_TEMP_TH1 | TFB Threshold | Section 8.9.146 |
0x29 | TF_TEMP_TH2 | TFB Threshold | Section 8.9.147 |
0x2A | TF_TEMP_TH3 | TFB Threshold | Section 8.9.148 |
0x2B | TF_TEMP_TH4 | TFB Threshold | Section 8.9.149 |
0x2C | TF_MAX_ATTN1 | TFB Gain Reduction | Section 8.9.150 |
0x2D | TF_MAX_ATTN2 | TFB Gain Reduction | Section 8.9.151 |
0x2E | TF_MAX_ATTN3 | TFB Gain Reduction | Section 8.9.152 |
0x2F | TF_MAX_ATTN4 | TFB Gain Reduction | Section 8.9.153 |
0x40 | LD_CFG0 | Load Diagnostics Resistance Upper Threshold | Section 8.9.154 |
0x41 | LD_CFG1 | Load Diagnostics Resistance Upper Threshold | Section 8.9.155 |
0x42 | LD_CFG2 | Load Diagnostics Resistance Upper Threshold | Section 8.9.156 |
0x43 | LD_CFG3 | Load Diagnostics Resistance Upper Threshold | Section 8.9.157 |
0x44 | LD_CFG4 | Load Diagnostics Resistance Lower Threshold | Section 8.9.158 |
0x45 | LD_CFG5 | Load Diagnostics Resistance Lower Threshold | Section 8.9.159 |
0x46 | LD_CFG6 | Load Diagnostics Resistance Lower Threshold | Section 8.9.160 |
0x47 | LD_CFG7 | Load Diagnostics Resistance Lower Threshold | Section 8.9.161 |
0x48 | CLD_EFF_1 | Class D Efficiency | Section 8.9.162 |
0x49 | CLD_EFF_2 | Class D Efficiency | Section 8.9.163 |
0x4A | CLD_EFF_3 | Class D Efficiency | Section 8.9.164 |
0x4B | CLD_EFF_4 | Class D Efficiency | Section 8.9.165 |
0x4C | LDG_RES1 | Load Diagnostics Resistance Value | Section 8.9.166 |
0x4D | LDG_RES2 | Load Diagnostics Resistance Value | Section 8.9.167 |
0x4E | LDG_RES3 | Load Diagnostics Resistance Value | Section 8.9.168 |
0x4F | LDG_RES4 | Load Diagnostics Resistance Value | Section 8.9.169 |
NOTE: all register bits described in italic font can be programmed in Active mode.
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset