JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R | 0h | Reserved |
5 | LIM_DHYS_EN | RW | 1h | Limiter dynamic headroom is 0b = Disabled 1b = Enabled |
4-1 | LIM_ATK_RT[3:0] | RW | 1h | 00h = 20 us/dB 01h = 40 us/dB 02h = 80 us/dB 03h = 160 us/dB 04h = 320 us/dB 05h = 640 us/dB 06h = 1280 us/dB 07h = 2560 us/dB 08h = 5120 us/dB 09h = 10240 us/dB Ah = 20480 us/dB Bh = 40960 us/dB Ch = 81920 us/dB Others : Reserved |
0 | LIM_EN | RW | 0h | Limiter is 0b = Disabled 1b = Enabled |