JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IR_TO105 | R | 0h | Temperature over 105C 0b = No Interrupt 1b = Interrupt |
6 | IR_TO115 | R | 0h | Temperature over 115C 0b = No Interrupt 1b = Interrupt |
5 | IR_TO125 | R | 0h | Temperature over 125C 0b = No Interrupt 1b = Interrupt |
4 | IR_TO135 | R | 0h | Temperature over 135C 0b = No Interrupt 1b = Interrupt |
3 | IR_LDO_UV | R | 0h | Internal VBAT1S LDO Under Voltage 0b = No Interrupt 1b = Interrupt |
2 | IR_LDO_OV | R | 0h | Internal VBAT1S LDO Over Voltage 0b = No Interrupt 1b = Interrupt |
1 | IR_LDO_OL | R | 0h | Internal VBAT1S LDO Over Load 0b = No Interrupt 1b = Interrupt |
0 | IR_PUVLO | R | 0h | PVDD UVLO 0b = No Interrupt 1b = Interrupt |