JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | BOP_STAT_PVDD[9:2] | R | FFh | Lowest PVDD measured since last read. Set BOP_STAT_HLD high before reading.Till the time SAR does not get enabled in device, this register wll readback default value on PVDD (0xff) if device is in PWR_MODE2, else it will readback default value on VBAT (0xff) when device is in PWR_MODE1. Note: default of PVDD is 16V and of VBAT is 6V. |