JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SDOUT_FORCE_0_CNT_EN | RW | 0h | Control over sending "0" to un-used
slots 0b = All unused slots will have 'Hi-Z' transmitted 1b = Unused slots can transmit '0' base on programming in registers 0x44 to 0x3D |
6-0 | Reserved | RW | 0h | Reserved |