JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IM_TDTH2 | RW | 0h | Thermal Detection Threshold 2 mask 0b = Don't Mask 1b = Mask |
6 | IM_TDTH1 | RW | 0h | Thermal Detection Threshold 1 mask 0b = Don't Mask 1b = Mask |
5 | IM_PVBT | RW | 0h | PVDD - VBAT1S below threshold mask 0b = Don't Mask 1b = Mask |
4 | IM_BOPA | RW | 0h | BOP active interrupt. Mask 0b = Don't mask 1b = Mask |
3 | IM_BOPL3A | RW | 0h | BOP level 3 detected interrupt mask 0b = Don't mask 1b = Mask |
2 | IM_BOPL2A | RW | 0h | BOP level 2 detected interrupt mask 0b = Don't mask 1b = Mask |
1 | IM_BOPL1A | RW | 0h | BOP level 1 detected interrupt mask 0b = Don't mask 1b = Mask |
0 | IM_BOPL0A | RW | 0h | BOP level 0 detected interrupt mask 0b = Don't mask 1b = Mask |