JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 2h | Reserved |
5 | IM_LDC | RW | 1h | Load Diagnostic Completion Mask 0b = Don't Mask 1b = Masked |
4 | IM_SOL[1:0] | RW | 3h | Load Mask 00b = Don't Mask 01b = Mask Open Load Detection 10b = Mask Short Load Detection 01b = Mask Open/Short Load Detection |
2 | IM_BOPSD *If BOP_SHDN=1 and brownout is detected DSP shuts down if not masked | RW | 1h | BOP Started Mask 0b = Don't Mask 1b = Mask |
1-0 | Reserved | RW | 2h | Reserved |