Motor Control: High-Voltage

High-Voltage Motor Control Solutions from Texas Instruments

Block Diagram


AC/DC Supply AC/DC Supply ADC Analog Supply Aux Input Op-Amp Aux Output Op-Amp Controller Interface Core Supply Current Sense Current Sense ADC Current Sense Feedback Op-Amp DAC DAC Digital Signal Controller/Microcontroller Digital Supply Encoder Hall-Effect Sensor High Voltage Supply I/O Supply Isolation Op-Amp PFC Motor Drive Power Relay Driver for Appliances Resolver Supply Supervisor Temp Sensor V & I Sense V & I Sense Voltage Refs

Design Considerations

HVAC motors, Industrial Inverters, or HV Permanent Magnet Brushless motors are examples of high-voltage systems and typically classified by their power in horsepower. Although rotary motors are the most common, other configurations are available, such as linear motors, and gear head motors with various implementations of actuators built on. Digital motor control solutions precisely control the position, velocity, and torque of these mechanical drives. MOSFETs in such large drives typically exceed 600V. TI has gate drive solutions TPS2829, for example; a non-inverting high-speed MOSFET Driver. When combined with the TLV3501 comparator in the feedback loop, the gates in these systems can be digitally controlled. Alternatively, TI MOSFET drivers such as UCC37321 or UCC37323 can drive smaller motors directly or drive power devices such as MOSFETs or IGBTs.

The Core Subsystems Include :

Controllers :

TI offers a range of solutions for the control processor; from the ultra-low power MSP430 microcontroller to the TMS470 ARM7-based processors and C2000 Digital Signal Controllers (DSC). The right controller can optimize motor drive efficiency, improve reliability and lower overall system costs. The 32-bit DSP-class performance and motor-control optimized on-chip peripherals of the C2000 controllers enable users to easily implement advanced algorithms such as sensor-less vector control of three-phase motors. The C2000 family offers software-compatible controllers ranging from the low-cost F28016 to the industry’s first floating-point DSC, the TMS320F28335.

Isolation :

TI Digital isolators have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier, providing 4kV of isolation. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

Controller Interface :

RS-232 or RS-422 are adequate for many systems. RS-485 signaling may be bundled with protocols such as Profibus, Interbus, Modbus or BACnet, each tailored for the specific requirements of the end user. Sometimes controller area network (CAN) or EtherNet/IP (Industrial Protocol) are preferred do to network requirements. M-LVDS can provide lower power dissipation alternative. See app note http://focus.ti.com/lit/an/slla067a/slla067a.pdf for additional information on interface selection.

Motion Feedback using external circuits :

Isolated delta-sigma modulators (AMC1203/AMC1210) are ideal for shunt measurements to flatten glitches and increase current feedback resolution. Alternatively, INA19x (x=3 to 8) and INA20x (x=1 to 9) provide wide common-mode voltages for both low-side and high-side current shunt monitoring. Hall Effect or magnetic based sensors are typically more efficient when measuring over 10 Amps; plus they inherently provide isolation. ADS1204, ADS1205 and ADS1208 are recommended for this. To connect ±10V (20Vpp) signals to an analog-to-digital converter (ADC) using only a 3.3V or 5V supply, use an INA159 level translation difference amplifier. ADCs like ADS7861/ADS7864 or ADS8361/ADS8364 provide 4-channel or 6-channel simultaneous current sampling.

Recommended Resources

arrow iconC2000 Tools and Software

Application Notes

  • Flash Programming Solutions for the TMS320F28xxx DSCs (spraal3.htm, 8 KB)
    19 Aug 2008 Abstract
  • Configuring Source of Multiple ePWM Trip-Zone Events (spraar4.htm, 8 KB)
    25 Oct 2007 Abstract
  • Interfacing SD/MMC Cards With TMS320F28xxx DSCs (spraao7.htm, 9 KB)
    26 Jul 2007 Abstract
  • Configuring the TMS320F280x DSP as an I2C Processor (spraan8.htm, 8 KB)
    29 Jun 2007 Abstract
  • Optimizing Digital Motor Control Libraries (spraak2.htm, 8 KB)
    15 Mar 2007 Abstract
  • Using Enhanced Pulse Width Modulator (ePWM) Module for 0-100% Duty Cycle Control (spraai1.htm, 8 KB)
    20 Dec 2006 Abstract
  • Converting Analog Controllers to Smart Controllers with the TMS320C2000 DSPs (spra995.htm, 9 KB)
    07 Jun 2004 Abstract
  • Using a SAR A/D Converter for Current Measurement in Motor Control Applications (sbaa081.htm, 8 KB)
    28 Aug 2002 Abstract
  • Getting Started in C and Assembly Code with the TMS320LF240x DSP (Rev. A) (spra755a.htm, 9 KB)
    10 Jul 2002 Abstract
  • Motor Speed Measurement Considerations Using TMS320C24x DSPs (spra771.htm, 9 KB)
    17 Aug 2001 Abstract
  • Power Drive Protection Interrupt (spra647.htm, 8 KB)
    21 Feb 2000 Abstract
  • A Variable-Speed Sensorless Drive System for Switched Reluctance Motors (spra600.htm, 9 KB)