SLUUD63A December 2024 – October 2026 BQ41Z90
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Cell Balancing Config | Min Start Balance Delta | U1 | 0 | 255 | 3 | mV |
Description: Minimum cell voltage delta to start cell balancing during Relax Balance Interval checks. This condition is checked in RELAX mode and so it only applies if cell balancing at rest is enabled.