SLUUD63A December 2024 – October 2026 BQ41Z90
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| PF Status | Device Status Data | Safety Status C | H1 | 0x00 | 0xFF | 0x00 | Hex |
Description: Accumulated safety flags since PF event
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CHGC | OC | RSVD | CTO | RSVD | PTO | HWDF | OTF |
| CHGC (Bit 7): Over CHarging Current Detection | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| OC (Bit 6): Over Charge | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| RSVD (Bit 5):Reserved. Don't use | ||
| CTO (Bit 4): Charge TimeOut Detection | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| RSVD(Bit 3): Reserved. Don't use | ||
| PTO (Bit 2): PreCharge TimeOut | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| HWDF (Bit 1): SBS Host WatchDog Timeout Detection | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| OTF (Bit 0): Over Temperature FET | ||
| 1 = | Detected | |
| 0 = | Not Detected | |