SLUUD63A December 2024 – October 2026 BQ41Z90
The BQ41Z90 device can support the use of a single external TMP468 High Accuracy Temperature Sensor in addition to the native temperature measurement features. The 8 external and 1 internal temperature measurements can be individually enabled or disabled for use within the device firmware for use with gauging or protection when DA Configuration [TMP468_EN] = 1. If DA Configuration [TMP468_EN] = 0 then the TMP468 is not enabled or accessed and no additional temperature data is available. The default value for DA Configuration [TMP468_EN] = 0.