SLUUD63A December 2024 – October 2026 BQ41Z90
The read/write word command updates the BTP set threshold for CHARGE mode for the next BTP interrupt, deasserts the present BTP interrupt, and clears the OperationStatus()[BTP_INT] bit. The BTP set threshold is in mAh (RemCap) if Settings.Configuration.IO Config[BTP_MODE] is set to 0 and in % (StateOfCharge) if Settings.Configuration.IO Config[BTP_MODE] is set to 1.
| SBS Cmd | Name | Access | Format | Size in Bytes | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x4B | BTPChargeSet() | R/W | R/W | R/W | I2 | 2 | 0 | 32767 | 175 | mAh/% |