| RSVD (Bit
7): Reserved. Do not use. |
| SC_TEMP_SEL6
(Bit 6): bit 6 of SC-TEMP-SEL register |
| SC_TEMP_SEL5
(Bit 5): bit 6 of SC-TEMP-SEL register |
| SC_TEMP_SEL4
(Bit 4): bit 6 of SC-TEMP-SEL register |
| SC_TEMP_SEL3
(Bit 3): bit 6 of SC-TEMP-SEL register |
| SC_TEMP_SEL2
(Bit 2): bit 6 of SC-TEMP-SEL register |
| SC_TEMP_SEL1
(Bit 1): bit 6 of SC-TEMP-SEL register |
| SC_TEMP_SEL0
(Bit 0): bit 6 of SC-TEMP-SEL register |
|
| SC_TEMP_SEL is
Threshold for HW Over Temperature function. RNTC_TS3 * 6
/(SC_TEMP_SEL - 6). RNTC_TS3 is the internal pullup
resistance. The typical value is 18kΩ. |