SLUUD63A December 2024 – October 2026 BQ41Z90
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| PF Status | Device Status Data | PF Status D | H1 | 0x00 | 0xFF | 0x00 | Hex |
Description: Accumulated PF flags since PF event
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | VSS | VREF | TS | TMPC | DFW | PFFORCE | RSVD |
| RSVD (Bit 7): Reserved. Don't use | ||
| VSS (Bit 6): Vss failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| VREF (Bit 5): Vref failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| TS (Bit 4): Themistor failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| TMPC (Bit 3): TMP468 communication failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| DFW (Bit 2): Data Flash Wearout failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| PFFORCE (Bit 1): Manual PF failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| RSVD (Bit 0): Reserved. Don't use | ||