SLUUD63A December 2024 – October 2026 BQ41Z90
This read and write command is available in SEAL, UNSEALED, and FULL ACCESS modes. Writing this command enables the system to control the CHG, DSG, PCHG, and PDSG FETs manually. Reading the command returns the bit settings. The bit fields are defined as following:
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PDFET_ON | PCFET_ON | DFET_ON | CFET_ON | PDFET_OFF | PCFET_OFF | CFET_OFF | DFET_OFF |
| PDFET_ON (Bit 7): Turn On Predischarge FET | ||
| 1 = | Predischarge FET is allowed to turn on if other conditions are met | |
| 0 = | Predischarge FET stays the same as previous setting | |
| PCFET_ON (Bit 6): Turn On Precharge FET | ||
| 1 = | Precharge FET is allowed to turn on if other conditions are met | |
| 0 = | Precharge FET stays the same as previous setting | |
| DFET_ON (Bit 5): Turn On Discharge FET | ||
| 1 = | Discharge FET is allowed to turn on if other conditions are met | |
| 0 = | Discharge FET stays the same as previous setting | |
| CFET_ON (Bit 4): Turn On Charge FET | ||
| 1 = | Charge FET is allowed to turn on if other conditions are met | |
| 0 = | Charge FET stays the same as previous setting | |
| PDFET_OFF (Bit 3): Turn Off Predischarge FET | ||
| 1 = | Force Predischarge FET to turn off | |
| 0 = | Predischarge FET stays the same as previous setting | |
| PCFET_OFF (Bit 2): Turn Off Precharge FET | ||
| 1 = | Force Precharge FET to turn off | |
| 0 = | Precharge FET stays the same as previous setting | |
| CFET_OFF (Bit 1): Turn Off Charge FET | ||
| 1 = | Force Charge FET to turn off | |
| 0 = | Charge FET stays the same as previous setting | |
| DFET_OFF (Bit 0): Turn Off Discharge FET | ||
| 1 = | Force Discharge FET to turn off | |
| 0 = | Discharge FET stays the same as previous setting | |