| RSVD (Bits
15–8):
Reserved. Do not use. |
|
RSVD (Bits 7–6): Reserved. Do not use.
|
| VLB (Bit
5): Enables very low battery warning option |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
|
|
| 1PERCENT_HOLD
(Bit 4): Setting this bit prevents RSOC from going below 1%
until Terminate Voltage is detected. |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
|
|
| RSOC_RND_OFF
(Bit 3): Enables a round-off option of RSOC (instead of a
ceiling function available by default) |
|
1 = |
Enables RSOC
round-off |
|
0 = |
Disables RSOC round-off (A
ceiling function is used instead.) |
|
|
|
| LOCK0 (Bit
2): Keep RemainingCapacity() and
RelativeStateOfCharge() from jumping back during
relaxation after 0 was reached during discharge. |
|
1 = |
Enabled (default) |
|
0 = |
Disabled |
|
|
|
| RSOC_HOLD (Bit
1): Prevent RSOC from increasing during discharge |
|
1 = |
RSOC not allowed to increase
during discharge |
|
0 = |
RSOC not limited
(default) |
|
|
|
| RSOCL (Bit
0): RelativeStateOfCharge() and
RemainingCapacity() behavior at end of charge |
|
1 = |
Held at 99% until valid
charge termination. On entering valid charge termination update to
100% |
|
0 = |
Actual value shown
(default) |