SLUUD63A December 2024 – October 2026 BQ41Z90
This command instructs the device to return the filtered remaining capacity and full charge capacity even if [SMOOTH] = 0 on ManufacturerBlockAccess() or ManufacturerData().
| Status | Condition |
|---|---|
| Activate | 0x0078 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 8 bytes of DZT data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: aaAAbbBBccCCddDD where:
| Value | Description | Unit |
|---|---|---|
| AAaa | Filtered remaining capacity | mAh |
| BBbb | Filtered remaining energy | cWh |
| CCcc | Filtered full charge capacity | mAh |
| DDdd | Filtered full charge energy | cWh |