| RSVD (Bits
15–13): Reserved. Do not use. |
|
| OCVFR (Bit
12): Open circuit voltage in flat region (during
RELAX) |
|
1 = |
Detected |
|
0 = |
Not detected |
|
|
|
| LDMD (Bit
11): LOAD mode |
|
1 = |
Constant Power |
|
0 = |
Constant Current |
|
|
|
| RX (Bit
10): Resistance Update (toggles after every resistance
update) |
|
|
|
| QMax (Bit
9): QMax Update (toggles after every QMax update) |
|
|
|
| VDQ (Bit
8): Discharge Qualified for Learning (opposite of the R_DIS
flag) |
|
1 = |
Detected |
|
0 = |
Not detected |
|
|
|
| NSFM (Bit
7): Negative Scale Factor Mode |
|
1 = |
Negative Ra Scaling Factor
Detected |
|
0 = |
Negative Ra Scaling Factor
Not Detected |
|
|
|
| OCVPRED (Bit
6): Open-circuit-voltage predicted |
|
1 = |
Fast OCV prediction is
performed in RELAX mode. |
|
0 = |
Fast OCV prediction is not
performed or not in RELAX mode |
|
|
|
| SLPQMax (Bit
5): OCV update in SLEEP mode |
|
1 = |
Active. OCV reading in
process |
|
0 = |
Inactive. Completed OCV
reading |
|
|
|
| QEN (Bit
4): Dynamic Z
Track™ gauging (Ra and QMax updates are enabled.) |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
|
|
| VOK (Bit
3): Voltages are OK for QMax update. This flag is updated at
exit of the RELAX mode. |
|
1 = |
A DOD is saved for next QMax
update. |
|
0 = |
No DOD saved and QMax update
is not possible. |
|
|
|
| RDIS (Bit
2): Resistance updates |
|
1 = |
Disabled |
|
0 = |
Enabled |
|
|
|
| RSVD (Bit
1): Reserved. Do not use. |
|
|
|
| REST (Bit
1): Rest |
|
1 = |
OCV reading taken |
|
0 = |
OCV Rreading not taken or not
in RELAX |
|
|
|