| RSVD
(Bits
31–24):
Reserved.
Do not use. |
|
| DEG1, DEG0 (Bits 23–22):
Degradation mode |
| 0, 0 = | No degradation |
| 0, 1 = | Cycle Count based degradation of
ChargingCurrent()
and
ChargingVoltage()
active |
| 1, 0 = | SOH based degradation of
ChargingCurrent()
and
ChargingVoltage()
active |
| 1, 1 = | Runtime based degradation of
ChargingCurrent()
and
ChargingVoltage()
active |
|
| ERETM (Bit 21): ELEVATED
RSOC and TEMPERATURE modes |
| 1 = | Active |
| 0 = | Inactive |
|
| ERM (Bit 20): ELEVATED
RSOC mode |
| 1 = | Active |
| 0 = | Inactive |
|
| NCT (Bit 19): Near Charge
Termination. This flag indicates the pack may be within 40 seconds of charge
termination. When smoothing is enabled and while NCT is high,
RemainingCapacity() will be smoothed to 100% over the next 40
seconds. |
| 1 = | Active |
| 0 = | Inactive |
| | |
| CCC (Bit 18): Charging
Loss Compensation |
| 1 = | Active |
| 0 = | Inactive |
| | |
| CVR (Bit 17): Charging
Voltage Rate of Change |
| 1 = | Active |
| 0 = | Inactive |
| | |
| CCR (Bit 16): Charging
Current Rate of Change |
| 1 = | Active |
| 0 = | Inactive |
| | |
| VCT (Bit 15): Charge
Termination |
| 1 = | Active |
| 0 = | Inactive |
| | |
| MCHG (Bit 14):
Maintenance Charge |
| 1 = | Active |
| 0 = | Inactive |
| | |
| SU (Bit 13): Suspend
Charge |
| 1 = | Active |
| 0 = | Inactive |
| | |
| IN (Bit 12): Charge
Inhibit |
| 1 = | Active |
| 0 = | Inactive |
| | |
| HV (Bit 11): High Voltage
Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| MV (Bit 10): Mid Voltage
Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| LV (Bit 9): Low Voltage
Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| PV (Bit 8): Precharge
Voltage Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| Temperature Range Flags (Bits
7–0): |
| RSVD (Bit 7): Reserved.
Do not use. |
| | |
| OT (Bit 6):
Overtemperature Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| HT (Bit 5): High
Temperature Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| STH (Bit 4): Standard
Temperature High Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| RT (Bit 3): Recommended
Temperature Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| STL (Bit 2): Standard
Temperature Low Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| LT (Bit 1): Low
Temperature Region |
| 1 = | Active |
| 0 = | Inactive |
| | |
| UT (Bit 0):
Undertemperature Region |
| 1 = | Active |
| 0 = | Inactive |