SLUUD63A December 2024 – October 2026 BQ41Z90
The BQ41Z90 device can detect cell undervoltage in batteries and protect cells from damage by preventing further discharge.
| Status | Condition | Action | ||
|---|---|---|---|---|
| Normal | Min cell voltage1..16 > CUV:Threshold | SafetyAlert()[CUV] = 0 BatteryStatus()[TDA] = 0 | ||
| Alert | Min cell voltage1..16 ≤ CUV:Threshold | SafetyAlert()[CUV] = 1 BatteryStatus()[TDA] = 1 | ||
| Trip | Min cell voltage1..16 ≤ CUV:Threshold for CUV:Delay duration | SafetyAlert()[CUV] = 0 SafetyStatus()[CUV] = 1 BatteryStatus()[FD] = 1, [TDA] = 0 OperationStatus()[XDSG] = 1 | ||
| Recovery | Condition 1: SafetyStatus()[CUV] = 1 AND Min cell voltage1..16 ≥ CUV:Recovery AND Protection Configuration[CUV_RECOV_CHG] = 0 | SafetyStatus()[CUV] = 0 BatteryStatus()[FD] = 0, [TDA] = 0 OperationStatus()[XDSG] = 0 | ||
| OR Condition 2: SafetyStatus()[CUV] = 1 AND Min cell voltage1..16 ≥ CUV:Recovery AND Protection Configuration[CUV_RECOV_CHG] = 1 AND PACK voltage > Charger Present Threshold for Recovery Charger Present Time | ||||