SLUUD63A December 2024 – October 2026 BQ41Z90
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| PF Status | Device Temperature Data | External 1 Temperature | I2 | –1 | 32767 | 0 | 0.1K |
| PF Status | Device Temperature Data | External 2 Temperature | I2 | –1 | 32767 | 0 | 0.1K |
| PF Status | Device Temperature Data | External 3 Temperature | I2 | –1 | 32767 | 0 | 0.1K |
| PF Status | Device Temperature Data | External 4 Temperature | I2 | –1 | 32767 | 0 | 0.1K |
| PF Status | Device Temperature Data | External 5 Temperature | I2 | –1 | 32767 | 0 | 0.1K |
| PF Status | Device Temperature Data | External 6 Temperature | I2 | –1 | 32767 | 0 | 0.1K |
| PF Status | Device Temperature Data | External 7 Temperature | I2 | –1 | 32767 | 0 | 0.1K |
| PF Status | Device Temperature Data | External 8 Temperature | I2 | –1 | 32767 | 0 | 0.1K |
Description: External temperature from TS1 - TS8 when PF Status is triggered