SLUUD63A December 2024 – October 2026 BQ41Z90
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | Turbo Cfg | Ten Millisecond Max C-Rate | I2 | –32768 | 0 | –400 | 0.01 C rate |
Description: This value specifies the maximal discharge current for 10 ms. The native unit for this parameter is 0.01C-rate