SLUUD63A December 2024 – October 2026 BQ41Z90
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| PF Status | Device Status Data | Safety Alert C | H1 | 0x00 | 0xFF | 0x00 | Hex |
Description: Accumulated safety flags since PF event
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CHGC | OC | CTOS | RSVD | PTOS | RSVD | RSVD | OTF |
| CHGC (Bit 7): Over CHarging Current Detection | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| OC (Bit 6): Over Charge | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| CTOS (Bit 5): Charge TimeOut Suspend | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| RSVD (Bit 4):Reserved. Don't use | ||
| PTOS (Bit 3): PreCharge TimeOut Suspend | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| RSVD(Bits 2 - 1 ): Reserved. Don't use | ||
| OTF (Bit 0): Over Temperature FET | ||
| 1 = | Detected | |
| 0 = | Not Detected | |