SLUUD63A December 2024 – October 2026 BQ41Z90
This read/write word function sets a low capacity alarm threshold for the cell stack.
| SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x01 | RemainingCapacityAlarm() | R/W | Word | U2 | 0 | 700 | 300 | mAh | ||
| cWh | ||||||||||
If BatteryMode()[CAPM] = 0, then the data reports in mAh.
If BatteryMode()[CAPM] = 1, then the data reports in cWh.