SLUUDO2 September 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
This application note is a comprehensive debugging guide for the CPSW (common platform switch) peripheral integrated within Texas Instruments' AM2x Sitara™ microcontroller family. Many TI controllers and processors use different variants of the CPSW, such as the CPSW2G, CPSW3G, CPSW5G, CPSW9G, and so forth. The CPSW3G variant is a hardware subsystem on AM26x MCUs from TI that enables high-performance Ethernet connectivity through two external gigabit Ethernet ports and one host port, supporting advanced switching and bridging capabilities essential for industrial communication, real-time networking, time-sensitive networking, and embedded Ethernet applications.
This application note is targeted at embedded software engineers and system developers working with designs based on the AM2x MCU and using the MCU+ SDK framework. This document serves as a practical troubleshooting resource for diagnosing and resolving common issues encountered during Ethernet application development. This application note enables developers to quickly identify root causes of connectivity failures, configuration errors, and packet loss.