SLUUDO2 September 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
| Counter | Struct Field | What It Means |
|---|---|---|
| Good frames received | rxGoodFrames | Valid frames received from the PHY, regardless of the outcome of the ALE |
| Broadcast frames | rxBcastFrames | Subset of rxGoodFrames – DA = FF:FF:FF:FF:FF:FF |
| Multicast frames | rxMcastFrames | Subset of rxGoodFrames – DA has multicast bit set |
| Pause frames | rxPauseFrames | IEEE 802.3x flow-control pause frames received |
| CRC errors | rxCrcErrors | Frame received with bad FCS – physical layer noise indicator |
| Alignment | code errors | rxAlignCodeErrors | Non-integer number of bytes or 8b/10b symbol error |
| Oversized frames | rxOversizedFrames | Frame > configured max length (default 1518 B) with valid CRC |
| Jabber frames | rxJabberFrames | Frame > max length with bad CRC |
| Undersized frames | rxUndersizedFrames | Frame < 64 bytes with valid CRC |
| Fragments | rxFragments | Frame < 64 bytes with bad CRC |
| Received bytes | rxOctets | Byte count of rxGoodFrames only |