SLUUDO2 September 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
| Acronym | Definition |
|---|---|
| ALE | Address Look-up Engine |
| API | Application Programming Interface |
| ARP | Address Resolution Protocol |
| CBA | Common Bus Architecture |
| CPDMA | Core Packet Direct Memory Access |
| CPPI | Communications Port Programming Interface |
| CPPI | Communications Port Programming Interface |
| CPSW | Common Platform Switch |
| CPTS | Common Platform Timesync |
| CPU | Central Processing Unit |
| CRC | Cyclic Redundancy Check |
| DA | Digital-to-Analog |
| DHCP | Dynamic Host Configuration Protocol |
| DMA | Direct Memory Access |
| DTLS | Datagram Transport Layer Security |
| DUT | Device Under Test |
| eAVB | Ethernet Audio Video Bridging |
| ECC | Error-Correcting Code |
| EEPROM | Electrically Erasable Programmable Read-Only Memory |
| EMI | Electromagnetic Interference |
| ENET | Ethernet |
| ENET-LLD | Unified Ethernet Low-level Driver |
| EST | Electronic Spark Timing |
| ETHPHY | Ethernet Physical Layer |
| EVM | Evaluation Module |
| FIFO | First In, First Out |
| FreeRTOS | Free Real-Time Operating System |
| GEL | General Extension Language |
| GMAC | Gigabit Media Access Control |
| GMII | Gigabit Media Independent Interface |
| gPTP | Generalized Precision Time Protocol |
| GUI | Graphical User Interface |
| HTTP | Hypertext Transfer Protocol |
| ID | Identifier |
| IEEE | Institute of Electrical and Electronics Engineers |
| IET | Institution of Engineering and Technology |
| IO | Input/Output |
| IOCTL | Input/Output Control |
| IP | Internet Protocol |
| iPerf | Internet Performance |
| KB | Kilobyte |
| LED | Light Emitting Diode |
| LLD | Low-level Driver |
| LLDP | Link Layer Discovery Protocol |
| LwIP | Lightweight Internet Protocol |
| MAC | Media Access Control |
| MB | MegaByte |
| MbedTLS | Arm® Mbed™ Platform Transport Layer Security |
| Mbps | Megabits Per Second |
| MCU | Microcontroller Unit |
| MDC | Management Data Clock |
| MDIO | Management Data Input/Output |
| MII | Media-Independent Interface |
| MTU | Maximum Transmission Unit |
| MUX | Multiplexer |
| NETIF | Network Interface |
| NoRTOS | No Real-Time Operating System |
| OS | Operating System |
| PC | Personal Computer |
| PHY | Physical Layer |
| QoS | Quality of Service |
| QSGMII | Quad Serial Gigabit Media Independent Interface |
| RGMII | Reduced Gigabit Media Independent Interface |
| RMII | Reduced Media-Independent Interface |
| RTOS | Real-Time Operating System |
| RX | Receive |
| SA | Source Address |
| SDK | Software Development Kit |
| SGMII | Serial Gigabit Media Independent Interface |
| SoC | System on a Chip |
| SRAM | Static Random-access Memory |
| STATS | Statistical Static Timing Analysis |
| subnet | sub-network |
| SYSCFG | System Configuration |
| TCM | Tightly Coupled Memory |
| TCP | Transmission Control Protocol |
| TCP/IP | Transmission Control Protocol and Internet Protocol |
| TLS | Transport Layer Security |
| TSN | Time Since New |
| TSN | Time-Sensitive Networking |
| TX | Transmit |
| TX/RX | Transmit and Receive |
| UDP | User Datagram Protocol |
| VID | Voltage Identification Digital |
| VLAN | Virtual Local Area Network |