SPRSP65H April 2021 – December 2025 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ALV PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| EHRPWM_SOCA | O | EPWM Start of Conversion A | C17 | B14 |
| EHRPWM_SOCB | O | EPWM Start of Conversion B | D17 | A15 |
| EHRPWM_TZn_IN0 | I | EPWM Trip Zone Input 0 (active low) | T18 | T19 |
| EHRPWM_TZn_IN1 | I | EPWM Trip Zone Input 1 (active low) | V21 | U19 |
| EHRPWM_TZn_IN2 | I | EPWM Trip Zone Input 2 (active low) | R16, R20 | V20 |
| EHRPWM_TZn_IN3 (1) | I | EPWM Trip Zone Input 3 (active low) | P16 | |
| EHRPWM_TZn_IN4 (2) | I | EPWM Trip Zone Input 4 (active low) | P17, P19 | |
| EHRPWM_TZn_IN5 (3) | I | EPWM Trip Zone Input 5 (active low) | R21, Y18 |