SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIL | Input Low Voltage | 0.3 × VDDS_OSC | V | |||
| VILSS | Input Low Voltage Steady State | 0.3 × VDDS_OSC | V | |||
| VIH | Input High Voltage | 0.7 × VDDS_OSC | V | |||
| VIHSS | Input High Voltage Steady State | 0.7 × VDDS_OSC | V | |||
| VHYS | Input Hysteresis Voltage | 200 | mV | |||
| IIN | Input Leakage Current. | VI
= 1.8 V or VI = 0 V |
±10 | µA | ||
| SRI(2) | Input Slew Rate | 18f(1) or 1.8E+6 |
V/s | |||