SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 1 | 3 | V/ns | |
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | EDC_SYNC_OUTx
EDIO_OUTVALID |
2 | 7 | pF |
| EDIO_DATA_OUT | 3 | 10 | pF | ||