SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| CAP_VDDS0 (1) | CAP | External capacitor connection for IO group 0 | H12 | D12 |
| CAP_VDDS1 (1) | CAP | External capacitor connection for IO group 1 | T7 | N5 |
| CAP_VDDS2 (1) | CAP | External capacitor connection for IO group 2 | R11 | U9 |
| CAP_VDDS3 (1) | CAP | External capacitor connection for IO group 3 | N14 | R16 |
| CAP_VDDS4 (1) | CAP | External capacitor connection for IO group 4 | M16 | N18 |
| CAP_VDDS5 (1) | CAP | External capacitor connection for IO group 5 | L13 | M18 |
| CAP_VDDSHV_MMC1 (2) | CAP | External capacitor connection for MMC1 | K15 | J17 |
| CAP_VDDS_MCU (1) | CAP | External capacitor connection for IO MCU | H10 | D9 |
| VDDA_0P85_SERDES0 | PWR | SERDES0 0.85V analog supply | P12, P13 | |
| VDDA_0P85_SERDES0_C | PWR | SERDES0 clock 0.85V analog supply | P11 | |
| VDDA_0P85_USB0 | PWR | USB0 0.85V analog supply | T12 | V16 |
| VDDA_1P8_SERDES0 | PWR | SERDES0 1.8V analog supply | R14 | |
| VDDA_1P8_USB0 | PWR | USB0 1.8V analog supply | R15 | U15 |
| VDDA_3P3_SDIO | PWR | SDIO 3.3V analog supply | H15 | K15 |
| VDDA_3P3_USB0 | PWR | USB0 3.3V analog supply | R13 | U16 |
| VDDA_ADC | PWR | ADC0 analog supply | J13 | G17, H17 |
| VDDA_MCU | PWR | POR and MCU PLL analog supply | K12 | H14 |
| VDDA_PLL0 | PWR | MAIN, PER1, and R5F PLL analog supply | N12 | N12 |
| VDDA_PLL1 | PWR | ARM and DDR PLL analog supply | H9 | G9 |
| VDDA_PLL2 | PWR | PER0 PLL analog supply | J11 | G12 |
| VDDA_TEMP0 | PWR | TEMP0 analog supply | G11 | G11 |
| VDDA_TEMP1 | A | TEMP1 analog supply | L11 | M11 |
| VDDR_CORE | PWR | RAM supply | L10, M13 | G5, G6, J10, J12, P14, P8, R10 |
| VDDSHV0 | PWR | IO supply for IO group 0 | F11, G12, G14 | C13, D13, E14 |
| VDDSHV1 | PWR | IO supply for IO group 1 | M7, N6, P7 | L6, M6, P5, P6 |
| VDDSHV2 | PWR | IO supply for IO group 2 | R10, R8, T9 | T11, T8, U11, U7, U8 |
| VDDSHV3 | PWR | IO supply for IO group 3 | P14, P15 | R17, T17 |
| VDDSHV4 | PWR | IO supply for IO group 4 | M14, M15 | N16, N17 |
| VDDSHV5 | PWR | IO supply for IO group 5 | L14, L15 | L16, L17 |
| VDDSHV_MCU | PWR | IO supply for IO MCU | F9, G10, G8 | E7, E8, E9 |
| VDDS_DDR | PWR | DDR PHY IO supply | F7, G6, H7, J6, K7, L6 | |
| VDDS_DDR_C | PWR | DDR clock IO supply | J8 | |
| VDDS_MMC0 | PWR | MMC0 PHY IO supply | K14 | |
| VDDS_OSC | PWR | MCU_OSC0 supply | H13 | F18 |
| VDD_CORE | PWR | Core supply | J10, J12, K11, K9, L12, L8, M11, M9, N10, N8, P9 | F11, G10, H15, H8, J9, K11, K14, L13, L9, M14, M8, N10, N9, R12, R13, R9 |
| VDD_DLL_MMC0 | PWR | MMC0 PLL analog supply | H14 | |
| VDD_MMC0 | PWR | MMC0 PHY core supply | K13 | |
| VPP | PWR | eFuse ROM programming supply | G15 | E16 |
| VSS | GND | Ground | A1, A21, A5, A6, AA1, AA15, AA18, AA21, C10, C15, C3, D1, E11, E13, F10, F15, F8, G1, G16, G3, G7, G9, H11, H20, H21, H6, H8, J14, J7, J9, K6, K8, L1, L16, L3, L7, L9, M10, M12, M6, M8, N11, N13, N15, N7, N9, P1, P10, P18, P6, P8, R12, R7, R9, T10, T11, T15, T16, T8, U3, V17, W10, W18, Y14, Y17, Y19 | A1, A2, A20, A21, AA1, AA2, AA20, AA21, B1, B21, D10, D16, D17, E11, E13, E6, F17, F8, G16, H16, H6, H7, J11, J16, J5, J6, K16, K6, K7, K8, L10, L11, L12, M15, M16, M7, N11, N13, N6, P11, P15, P16, P7, R11, R6, T14, U6, Y1, Y21 |