SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| UART0_CTSn | I | UART Clear to Send (active low) | B16 | B9 |
| UART0_DCDn | I | UART Data Carrier Detect (active low) | C17 | B14 |
| UART0_DSRn | I | UART Data Set Ready (active low) | D17 | A15 |
| UART0_DTRn | O | UART Data Terminal Ready (active low) | A17 | B13 |
| UART0_RIn | I | UART Ring Indicator | B17 | A14 |
| UART0_RTSn | O | UART Request to Send (active low) | A16 | A9 |
| UART0_RXD | I | UART Receive Data | D15 | B10 |
| UART0_TXD | O | UART Transmit Data | C16 | B11 |