SPRSP65F April 2021 – January 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution (ALV package) | 12 | Bits | ||||
VADC0_VREFP(1) | Positive Reference Voltage, ADC0_VREFP |
1.71 | 1.89 | V | ||
VADC0_VREFN(1) | Negative Reference Voltage, ADC0_VREFN |
VSS | V | |||
VADC_AIN[7:0] | Analog Input Voltage, ADC_AIN[7:0], Full-scale |
VSS | VDDA_ADC0 | V | ||
DNL | Differential Non-Linearity | > -1 | +1 | LSB | ||
INL | Integral Non-Linearity | -2 | +2 | LSB | ||
LSBGAIN-ERROR | Gain Error | ±10 | LSB | |||
LSBOFFSET-ERROR | Offset Error | ±5 | LSB | |||
SNR | Signal-to-Noise Ratio | Input Signal: 200 kHz sine wave at -0.5 dB Full Scale |
70 | dB | ||
THD | Total Harmonic Distortion | Input Signal: 200 kHz sine wave at -0.5 dB Full Scale |
-75 | dB | ||
ZADC_AIN[0:7] | Analog Input Impedance, ADC0_AIN[7:0] |
(2) | Ω | |||
IIN | Input Leakage | ±10 | μA | |||
CSMPL | Sampling Capacitance | 5.5 | pF | |||
Sampling Dynamics | ||||||
FSMPL_CLK | ADC0 SMPL_CLK Frequency | 60 | MHz | |||
tC | Conversion Time | 13 | ADC0 SMPL_CLK Cycles |
|||
tACQ | Acquisition Time | 2 | 257 | ADC0 SMPL_CLK Cycles |
||
TR | Sampling Rate | ADC0 SMPL_CLK = 60 MHz |
4 | MSPS | ||
General Purpose Input Mode(3) | ||||||
VIL | Input Low Voltage | 0.35 × VDDA_ADC0 | V | |||
VILSS | Input Low Voltage Steady State | 0.35 × VDDA_ADC0 | V | |||
VIH | Input High Voltage | 0.65 × VDDA_ADC0 | V | |||
VIHSS | Input High Voltage Steady State | 0.65 × VDDA_ADC0 | V | |||
VHYS | Input Hysteresis Voltage | 200 | mV | |||
II | Input Leakage Current | ADC0_AIN[7:0] = VDDA_ADC0 or ADC0_AIN[7:0] = VSS |
10 | μA |