SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| EMU0 | IO | Emulation Control 0 | D10 | C5 |
| EMU1 | IO | Emulation Control 1 | E10 | B3 |
| TCK | I | JTAG Test Clock Input | B11 | C6 |
| TDI | I | JTAG Test Data Input | C11 | A3 |
| TDO | OZ | JTAG Test Data Output | A12 | B5 |
| TMS | I | JTAG Test Mode Select Input | C12 | B4 |
| TRSTn | I | JTAG Reset | D11 | B6 |