SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| MCU_GPIO0_0 (2) | IO | General Purpose Input/Output | E8 | C2 |
| MCU_GPIO0_1 (2) | IO | General Purpose Input/Output | D8 | D4 |
| MCU_GPIO0_2 | IO | General Purpose Input/Output | A8 | B2 |
| MCU_GPIO0_3 | IO | General Purpose Input/Output | A9 | D6 |
| MCU_GPIO0_4 | IO | General Purpose Input/Output | B6 | |
| MCU_GPIO0_5 (1) (2) | IO | General Purpose Input/Output | A7 | |
| MCU_GPIO0_6 (1) (2) | IO | General Purpose Input/Output | B7 | |
| MCU_GPIO0_7 | IO | General Purpose Input/Output | D7 | |
| MCU_GPIO0_8 | IO | General Purpose Input/Output | C7 | |
| MCU_GPIO0_9 | IO | General Purpose Input/Output | C8 | |
| MCU_GPIO0_10 | IO | General Purpose Input/Output | E7 | |
| MCU_GPIO0_11 | IO | General Purpose Input/Output | E6 | |
| MCU_GPIO0_12 (1) (2) | IO | General Purpose Input/Output | C6 | |
| MCU_GPIO0_13 (1) (2) | IO | General Purpose Input/Output | D6 | |
| MCU_GPIO0_14 | IO | General Purpose Input/Output | C9 | |
| MCU_GPIO0_15 | IO | General Purpose Input/Output | D9 | |
| MCU_GPIO0_16 (1) (2) | IO | General Purpose Input/Output | B8 | |
| MCU_GPIO0_17 (1) (2) | IO | General Purpose Input/Output | B9 | |
| MCU_GPIO0_18 (3) | IOD | General Purpose Input/Output | E9 | |
| MCU_GPIO0_19 (4) | IOD | General Purpose Input/Output | A10 | |
| MCU_GPIO0_20 (1) (2) | IO | General Purpose Input/Output | A11 | |
| MCU_GPIO0_21 (1) (2) | IO | General Purpose Input/Output | B10 | |
| MCU_GPIO0_22 | IO | General Purpose Input/Output | B13 | A6 |