SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
VSUP is the high-voltage-tolerant power supply pin. VSUP is connected to the battery through an external reverse battery-blocking diode. If there is a loss of power at the ECU level, the device has a low leakage from the CAN and LIN pins, which does not load the bus down. This is designed for systems in which some of the nodes are unpowered (ignition supplied) while the rest of the network remains powered (battery supplied).
There are three VSUP voltage levels monitored by the device, power on reset (VSUP(PU)R/F) and undervoltage (UVSUP33R/F and VSUP5R/F), where both ramping up and down values are monitored. UVSUP is also broken down to two different thresholds depending upon VCC1 voltage level. UVSUP is covered in Section 8.4.8.8. For power up, Figure 8-3 provides information on what voltage levels and functions are available and when.