SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
The WAKEx terminals are a highly configurable ground based, high voltage capable inputs which can be used for local wake up (LWU) request via a voltage transition. There are two methods for this wake event. A static wake based on a level changed on the pin or a timing based, cyclic sensing where the WAKEx pin is periodically turned on and a change during this on time is the trigger event is checked.
The device provides a WAKE pin status change update using reg 2Ah[4:0] showing which WAKE pin has changed states.
There are two methods of using the WAKE pins: