SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
| Block | Restart | Sleep | Standby | Normal | Fail-safe |
|---|---|---|---|---|---|
| nINT | High (VCC1 present) off others | High (VCC1 present) High-Z others | Active | Active | High-Z |
| GFO | Programmed active state (VCC1 present) off others | Programmed active state (VCC1 present); High-Z (VCC1 Off) | Active | Active | High-Z |
| SW | Off | Wake capable/Off | Active | Active | Wake capable/Off |
| HSSx | Off | Off (default); HSS4 can be on if WAKE pins setup for cyclic sensing; Any of the HSSx can be configured for direct drive | As Programmed | As Programmed | Off - HSS4 can be on if WAKE pins setup for cyclic sensing |
| LIMP (Open-drain active low) | Same as previous state: Low from fail-safe mode or from WD error | Previous state prior to entering sleep mode | Previous state prior to entering STBY | Previous state prior to entering normal mode | Low |
| WAKEx | Off | As Programmed | As Programmed | Off | Active |
| CRXD | High (VCC1 present) | High (VCC1 present); High-Z (VCC1 off) | Transceiver configuration dependent | Transceiver configuration dependent | High-Z |
| LRXD | High (VCC1 present) | High (VCC1 present); High-Z (VCC1 off) | Transceiver configuration dependent | Transceiver configuration dependent | High-Z |
| nRST | Low | Low (VCC1 off); High (VCC1 ON) | High | High | Off |
| SPI | Off | Active if VCC1 present | Active | Active | Off |
| Watchdog | Off | Off but can be programmed on with VCC1 present | Default on with long first pulse but programmable off | Active | Off |
| Low Power CAN RX | Default on for Wake capable | Default on for Wake capable | On if Wake capable | On if Wake capable | Default on for Wake capable |
| CAN Transceiver | Off | Off | Programmable - Receiver only | Programmable | Off |
| Low Power LIN RX | Default on for Wake capable | Default on for Wake capable | On if Wake capable | On if Wake capable | Default on for Wake capable |
| LIN Transceiver | Off | Off | Programmable - Receiver only | Programmable | Off |
| LIN Bus Termination | Weak current pull-up | Weak current pull-up | 35kΩ (typical) | 35kΩ (typical) | Weak current pull-up |
| VCC1 | Ramping | Off (default); programmable on | On | On | Off |
| VCC2 | Ramping | Off (default); programmable on | On (default); programmable off | On (default); programmable off | Off |
| VEXCC | Ramping after initial configuration | Off (default); programmable on | Programmable | Programmable | Off |
For the state diagrams by default, SPI is off in sleep mode. SPI can be configured to work in sleep mode which includes selective wake sub state as shown in Figure 8-20.