SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
SW_ID2 is shown in Table 9-83 and described in Table 9-84.
Return to Table 9-1.
Extended ID bits 9:2.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| EXT_ID_9:2 | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | EXT_ID_9:2 | R/W | 00h | Extended ID bits 9:2 |