SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
The receiver characteristic thresholds are ratio-metric with the device supply pin according to the LIN specification.
The receiver is capable of receiving higher data rates (> 100kbps) than supported by LIN or SAEJ 2602 specifications. This allows the TCAN2847x-Q1 to be used for high speed downloads at the end-of-line production or other applications. The actual data rate achievable depends on system time constants (bus capacitance and pull-up resistance) and driver characteristics used in the system. In fast mode the receiver can support 200kbps.