SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
INT_4 is shown in Table 9-138 and described in Table 9-139.
Return to Table 9-1.
Interrupt for LIN and high side switches
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| LIN1_WUP | LIN1_DTO | RSVD | CYC_WUP | MODE_ERR | OVHSS | EEPROM_CRC_INT | UVHSS |
| R/W1C-0b | R/W1C-0b | R-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | LIN1_WUP | R/W1C | 0b | LIN 1 bus wake |
| 6 | LIN1_DTO | R/W1C | 0b | LIN 1 dominant state timeout, LTXD_DTO |
| 5 | RSVD | R | 0b | Reserved |
| 4 | CYC_WUP | R/W1C | 0b | Cyclic wake-up using the timer |
| 3 | MODE_ERR | R/W1C | 0b | Illegal transceiver state for mode change request |
| 2 | OVHSS | R/W1C | 0b | Over-voltage on VHSS pin for high-side switches |
| 1 | EEPROM_CRC_INT | R/W1C | 0b | EEPROM saved configuration CRC error |
| 0 | UVHSS | R/W1C | 0b | Under-voltage on VHSS pin for high-side switches |