SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
WD_RST_PULSE is shown in Table 9-33 and described in Table 9-34.
Return to Table 9-1.
The register sets the WD counter which determines the number of WD error events before the device enters restart mode. Can be programmed up to 15. The restart counter which counts the number of times the device has entered restart mode and which causes the device to transition to sleep mode once programmed counter value has been exceeded. Counter must be reset often to avoid this transition.
Bits 4-7 are saved to EEPROM if used.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| WD_ERR_CNT_SET | RSRT_CNTR | ||||||
| R/W-0000b | R/W1C-0000b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | WD_ERR_CNT_SET | R/W | 0000b | Sets the number of watchdog error event threshold for the device to enter restart mode. |
| 3-0 | RSRT_CNTR | R/W1C | 0000b | Provides the number of times the device has entered restart mode and must be cleared prior to reaching the RSRT_CNTR_SEL value |