SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
SW_ID4 is shown in Table 9-87 and described in Table 9-88.
Return to Table 9-1.
ID[5:0] and Extended ID[23:18]
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| ID_5:0__EXT_ID_23:18 | RESERVED | ||||||
| R/W-000000b | R-00b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | ID_5:0__EXT_ID_23:18 | R/W | 000000b | ID[5:0] and Extended ID[23:18] |
| 1-0 | RESERVED | R | 00b | Reserved |