SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
INT_7 is shown in Table 9-128 and described in Table 9-129.
Return to Table 9-1.
High side switch interrupts.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| HSSOC1 | HSSOL1 | HSSOC2 | HSSOL2 | HSSOC3 | HSSOL3 | HSSOC4 | HSSOL4 |
| R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | HSSOC1 | R/W1C | 0b | High side switch 1 over current |
| 6 | HSSOL1 | R/W1C | 0b | High side switch 1 open load |
| 5 | HSSOC2 | R/W1C | 0b | High side switch 2 over current |
| 4 | HSSOL2 | R/W1C | 0b | High side switch 2 open load |
| 3 | HSSOC3 | R/W1C | 0b | High side switch 3 over current |
| 2 | HSSOL3 | R/W1C | 0b | High side switch 3 open load |
| 1 | HSSOC4 | R/W1C | 0b | High side switch 4 over current |
| 0 | HSSOL4 | R/W1C | 0b | High side switch 4 open load |