SLLSFE8B November 2024 – November 2025 TCAN2845-Q1 , TCAN2847-Q1
PRODUCTION DATA
Robust and reliable bus node design often requires the use of external transient protection device to protect against EFT and surge transients that can occur in industrial environments. Because ESD and transients have a wide frequency bandwidth from approximately 3MHz to 3GHz, high-frequency layout techniques must be applied during PCB design. The family comes with high on-chip IEC ESD protection, but if higher levels of system level immunity are desired external TVS diodes can be used. TVS diodes and bus filtering capacitors can be placed as close to the on-board connectors as possible to prevent noisy transient events from propagating further into the PCB and system.